IESNA:LM-63-2002
[TEST]P975134
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/13/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34514)
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]12EN-LD2-31-UNV-L935-CD1
[LUMINAIRE] METALUX ENCOUNTER 1x2 3100LM PACKAGE 90CRI 3500K TROFFER
[LAMP] 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.23A 27.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3115.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 2.0000 0.0000
1.000 1 27.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1071.2 1052.4 1044.9 1063.7 1030.0 1033.7 1022.5 992.5 988.8 981.3 
951.3 928.9 913.9 880.2 854.0 835.3 786.6 764.1 741.7 700.5 
655.6 633.1 588.2 547.0 505.8 464.6 416.0 371.0 322.0 273.3 
224.6 179.7 134.8 93.6 56.2 22.5 0.0 
1071.2 1067.4 1063.7 1059.9 1044.9 1037.5 1022.5 1007.5 992.5 973.8 
955.1 928.9 910.2 884.0 850.3 816.6 797.8 760.4 730.5 700.5 
659.3 621.9 580.7 543.3 498.3 453.4 404.7 355.7 314.5 262.1 
217.2 176.0 131.0 89.9 56.2 26.2 0.0 
1071.2 1067.4 1067.4 1056.2 1044.9 1033.7 1026.2 1011.3 996.3 970.1 
951.3 932.6 902.7 884.0 846.5 824.1 786.6 760.4 726.7 689.3 
644.3 606.9 565.7 528.3 475.9 430.9 389.7 344.4 303.3 254.6 
202.2 157.2 123.6 101.1 63.6 26.2 0.0 
1071.2 1075.3 1075.3 1063.7 1063.7 1033.7 1026.2 1015.0 1000.0 985.0 
958.8 928.9 910.2 880.2 854.0 820.3 786.6 756.7 719.2 681.8 
640.6 610.6 565.7 524.5 479.6 438.4 386.0 340.7 280.8 228.4 
187.2 157.2 138.5 104.8 59.9 30.0 0.0 
1071.2 1071.2 1063.7 1067.4 1052.4 1044.9 1026.2 1011.3 1000.0 977.6 
958.8 936.4 910.2 880.2 854.0 824.1 790.4 756.7 719.2 689.3 
648.1 606.9 565.7 524.5 483.3 438.4 389.7 333.2 277.1 224.6 
183.5 164.7 146.0 104.8 59.9 30.0 0.0 
